??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC Corporation
Description
VV5QC41-S - Base Mounted Plug-in Unit Manifold: EX600 Integrated Type (For I/O)
Bill of material
VV5QC41-01C6SD6Q2
Manifold
(1) Base mounted plug-in
Valve stations
Maximum available number of solenoids
2
Cylinder port size
Thread type
Kit type
End plate type
SI unit output polarity
I/O unit stations
Option1
Option2
Wiring specification
VV
Valve SPEC=>
Seal
Function
Coil voltage
(5) 24 VDC
Light/Surge voltage suppressor
Manual override
Station 1
Station 2
Station 3
Station 4
Station 5
Station 6
Station 7
Station 8
Station 9
Station 10
Station 11
Station 12
Station 13
Station 14
Station 15
Station 16
Judgement of solenoids number
In allowable range
Comment
-
I/O unit station 1
I/O unit station 2
I/O unit station 3
I/O unit station 4
I/O unit station 5
I/O unit station 6
I/O unit station 7
I/O unit station 8
I/O unit station 9
Previews
3D
Dimension
2D
Download CAD models