??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Nitrogen Springs
Description
AR/PT 10 T1 - For high temperature (80÷100 °C), ISO standard, high force
Bill of material
AR/PT10-80-T1.3
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
3 mm
Diameter
50 mm
Rod Diameter
28 mm
Pressure min.
20 bar
Nominal charging pressure
125 bar
Working temperature
80 ÷ 100 °C
Initial force
770 daN
Isothermal end force
daN
Forza finale politropica
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Volume
cm³
Surface
6.15 mm
Maximum speed
1.0 m/s
Weight
Kg
Temperature min
0 °C
Temperature max
80 °C
Temperature min
°C
Previews
3D
Dimension
2D
Download CAD models