您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WISKA SKVS 21 RAL 7035 10060620
WISKA
Polyamide cable glands
Powered by
CAD模型選擇
{wiska/kunststoff_kabelverschraubungen/skvs.prj},{NB=SKVS 21 RAL 7035 10060620},{CNSORDERNO=10060620},{TYP=SKVS 21},{RAL=RAL 7035},{D=PG21},{DNDM=28.3},{TL=139.0},{TL1=139.0},{D1=13.0 - 18.0},{D11=19.2},{L=11.0},{SW=33},{E1=37.5},{CNSMAT=Cable gland: PA / sealing gasket: EPDM},{SGE=IP68 (5 bar/30 min)},{ETEMP=-30°C to 80°C},{CNSQUANTITY=10},{INFO=HTML},{VERS=21.0},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10060620/skvs-21.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10060620/skvs-21.html},{WEIGHT=0.049}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
Company
WISKA
Description
SKVS - SPRINT cable glands with bend protection, SKVS, PG
Bill of material
WISKA SKVS 21 RAL 7035 10060620
WISKA Order-No.
10060620
10060620
WISKA Type
SKVS 21
SKVS 21
RAL Colour
RAL 7035
RAL 7035
Connection thread size
PG21
PG21
mm
Total length
139.0
139.0
mm
Cable diameter
13.0 - 18.0
13.0 - 18.0
mm
Screw-in thread length
11.0
11.0
mm
Key width
33
33
mm
Width across corners
37.5
37.5
mm
material
Cable gland: PA / sealing gasket: EPDM
Protection class to EN 60 529
IP68 (5 bar/30 min)
Temperature range
-30°C to 80°C
Packing unit
10
10
VPE
Website
HTML
Weight
0.049
0.049
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型