??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 15
HELP_VARIABLE
Company
WISKA
Description
ESKV PLUS - SPRINT cable gland, ESKV Plus, metric
Bill of material
WISKA ESKV 20 PLUS RAL 9005 10061864
WISKA Order-No.
WISKA Type
RAL Colour
Colour
Connection thread size
mm
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
Material
Cable gland: PA / sealing gasket: EPDM
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Glow wire test
750°C
Temperature range
-40°C to 100°C
Packing unit
VPE
Website
HTML
Previews
3D
Dimensión
2D
Descarga de modelos CAD