??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
WISKA
Description
ESSKV-4-LT - SPRINT cable glands LowTemp, ESSKV-4 LT, stainless steel 1.4404, metric, EN 62444
Bill of material
WISKA ESSKV-4 25 LT 10065884
WISKA Order-No.
WISKA Type
Connection thread size
Total length
mm
Cable diameter
mm
Screw-in thread length
mm
Key width
mm
Width across corners
mm
material
Cable gland: stainless steel A4 (1.4404) / sealing gasket: silicone / clamping cage: PA
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
Temperature range
-60°C to 100°C
Packing unit
VPE
Weight
kg
Website
HTML
Previews
3D
Wymiar
2D
Pobierz modele CAD