??
Catalog navigation
CAD模型选择
可提供的产品: 18
HELP_VARIABLE
Company
voestalpine
Description
7.11 - Guide plates / WF750/1A with lubricant/ thickness = 40mm; 50mm
Bill of material
19558
Code-No.
Material
WF-750/1A
Width b +0.05 / +0.02
mm
Length L
mm
Thickness s ±0.02
mm
Distance L1
mm
Distance L2
mm
Diameter Ød
mm
R
3 mm
L3
25 mm
Cheese head screw
Weight
kg
Customs tariff number
84833080
预览
3D
尺寸标注
2D
下载CAD模型