您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Steinel Normalien
Created: 04.02.2019
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST7260.30
Steinel Normalien
3 Guide units
Powered by
CAD模型選擇
{steinel/fuehrungselemente_3/st_7260.prj},{NB=ST7260.30},{BESTNR=ST7260.30},{D1=30},{D6=56},{D7=106},{D8=80},{D9=9.8},{D10=11.0},{H=63},{H1=22},{K=41},{BM=Säulenlager rund klein},{SD=18.000},{WG=1.671},{FUNC=Guiding, Stamping, Blanking, Forming}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Steinel Normalien
Description
ST 7260 - Guide and pillar bearings ST 72.. with small
Bill of material
ST7260.30
Order No.
ST7260.30
ST7260.30
Diameter
30
30
mm
Diameter
56
56
mm
Diameter
106
106
mm
Diameter
80
80
mm
Diameter
9.8
9.8
mm
Diameter
11.0
11.0
mm
Height
63
63
mm
Height
22
22
mm
Length
41
41
mm
Comment
Pillar bearing round small
Weight
1.671
1.671
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型