??
Catalog navigation
CADモデル選択
選択可能な製品数: 110
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8010 - System spring, light load
Bill of material
SZ 8010.25 x 139
Order No.
Representation
Length
mm
Enter value for HUBST
Length
mm
cm
inch
ft
Sleeve diameter H15
mm
Pin diameter h15
mm
Unloaded length
mm
Spring coefficient c± 10%
N/mm
long life time s1=30%
mm
Force
N
max. stroke S2=40%
mm
Force
N
wire cross
wire cross
Weight
kg
プレビュー
3D
情報
2D
ダウンロード(CADデータ)