피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
español
français
italiano
English
IISA2VSR-11DA
SMC
bp4_detection_switch
Series ISA2
Powered by
CAD모델 선택
{smc/bp4_detection_switch/isa2/iisa2vsr_asy_tab.prj},{NB=IISA2VSR-11DA},{IDNR=},{MODEL=ISA2},{ENTRY=(SR) Centralized wiring with supply port on the right},{CONTROL=(V) With 2 port solenoid valve},{EE=(P) Terminal block box},{NOS=1},{OPTION=},{VOLTAGE=1},{ELECTRICAL=D},{THROTTLE=},{GAUGE=A}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
IISA2VSR - Air Catch Sensor with Control Unit / Centralized Wiring with Supply Port on the Right / With 2 Port Solenoid Valve
Bill of material
IISA2VSR-11DA
Electrical entry and supply port position
(SR) Centralized wiring with supply port on the right
Control unit
(V) With 2 port solenoid valve
Number of stations
Option
() Without bracket
(B) With bracket
(D) With mounting bracket for DIN rail
() Without bracket
(B) With bracket
(D) With mounting bracket for DIN rail
Voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(36) 230 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(36) 230 VAC
Electrical entry
(D) DIN Connector
(DL) DIN Connector (with light)
(D0) DIN Connector (without connector)
(T) Conduit terminal
(TL) Conduit terminal (with light)
(D) DIN Connector
(DL) DIN Connector (with light)
(D0) DIN Connector (without connector)
(T) Conduit terminal
(TL) Conduit terminal (with light)
Throttle
() Without throttle and manual lock
(C) With throttle
(W) With manual lock
(M) With manual lock and throttle
() Without throttle and manual lock
(C) With throttle
(W) With manual lock
(M) With manual lock and throttle
Pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
L1
106
mm
L2
0
mm
L3
0
mm
L4
120.0
mm
L5
135.5
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성