您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmidt-Kupplung
Created: 27.10.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmidt-Kupplung
CPS 14.2 Ø6 Ø6
Schmidt-Kupplung
Controlflex
Powered by
CAD模型選擇
{schmidt_kupplung/1_controlflex/cf_configurator_asmtab.prj},{NB=CPS 14.2 6 6},{TYP=CPS 14.2},{D1=6},{D2=6},{D=37},{L=32.0},{DZMAX=15000},{TKN=4.0},{TKMAX=5.0},{DKR=1.0},{DKW=1.0},{DKA=0.7},{D1CON=6,6.35,8,9.52,10,12,14,15,16,18,19.05,20},{D2CON=6,6.35,8,9.52,10,12,14,15,16,18,19.05,20},{L1=7.0},{M=M3},{MA=1.3},{Y=14.0},{DM=14.3},{CNSMASSEXACT=47},{CT=194.8},{CR=44},{INFO=PDF Info},{INFOPATH=http://www.schmidt-kupplung.com/fileadmin/user_upload/Controlflex/Datenblatt_Controlflex_ImpulsPlus.pdf},{VERS=4},{PPATH=assemblies/cf_configurator_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
Company
Schmidt-Kupplung
Description
Controlflex
Bill of material
CPS 14.2 Ø6 Ø6
Type
CPS 14.2
CPS 14.2
Bore diameter
6.000
6.350
8.000
9.520
10.000
12.000
14.000
15.000
16.000
18.000
19.050
20.000
6.000
6.350
8.000
9.520
10.000
12.000
14.000
15.000
16.000
18.000
19.050
20.000
mm
Bore diameter
6.000
6.350
8.000
9.520
10.000
12.000
14.000
15.000
16.000
18.000
19.050
20.000
6.000
6.350
8.000
9.520
10.000
12.000
14.000
15.000
16.000
18.000
19.050
20.000
mm
Order number
CPS 14.2 Ø6 Ø6
CPS 14.2 Ø6 Ø6
Coupling diameter
37
37
mm
Coupling length
32.0
32.0
mm
Maximum speed of the coupling
15000
15000
1/min
Continuous torque rating of the coupling
4.0
4.0
Nm
Maximum torque capacity of the coupling
5.0
5.0
Nm
Maximum radial offset capacity
1.0
1.0
mm
Maximum angular misalignment capacity
1.0
1.0
°
Maximum axial misalignment capacity
0.7
0.7
mm
Total hub length
7.0
7.0
mm
Thread
M3
M3
Tightening torque
1.3
1.3
Nm
Height
14.0
14.0
mm
Cylindrical head
14.3
14.3
mm
Weight
47
47
g
Torsional stiffness
194.8
194.8
Nm/rad
Radial stiffness
44
44
N/mm
Product specification
PDF Info
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型