您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
KH 3/2 way compact ball valve stainless steel KH3/2-1/271X
Parker
ERMETO Valves
Shut off valves and ball valves
Powered by
CAD模型選擇
{parker/o_ventile/04o_absp_kug_hahn/kh_3_2_x.prj},{NB=KH 3/2-Wege Kompakt Kugelhahn Edelstahl KH3/2-1/271X},{ERMETO=KH3/2-1/271X},{INFO=PDF Link},{WERKSTOFF=Stahl},{DN=13},{ODN=13},{L0=83},{L1=48},{L2=19.0},{L3=40.0},{L4=89},{L4A=0},{L5=115},{L6=16.5},{B1=17.5},{B2=39.5},{S1=9},{S2=30},{S3=57.0},{WEIGHT=1.42000},{PN=500},{VERS=1},{D=32.000},{D1=29.000},{L7=0.550},{L8=0.650},{D2=36.000},{T1=G 1/2},{L9=12.000},{D3=4.000},{H=0.500},{D4=14.000},{H1=3.000},{H2=0.000},{D5=0.000},{H3=8.840},{H4=0.000},{D6=13.000},{NDM=20.955},{KDM=18.631},{ZFACTOR=1.700},{ZOOM=1.400},{ROT=180},{ERMETO2=KH3/2-1/271X}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Parker
Description
KH 3/2 X EO - 3-way compact BSPP ball valve stainless steel
Bill of material
KH 3/2 way compact ball valve stainless steel KH3/2-1/271X
Order code
KH3/2-1/271X
KH3/2-1/271X
Add. Info
PDF Link
Material selection
Steel
Nominal diameter
13
13
mm
Total length
83
83
mm
Body length
48
48
mm
Length
19.0
19.0
mm
Body length
40.0
40.0
mm
Total length with lever
89
89
mm
Total length with lever
0
0
mm
Lever length
115
115
mm
Length
16.5
16.5
mm
Width
17.5
17.5
mm
Width
39.5
39.5
mm
Width across flats
9
9
mm
Width across flats
30
30
mm
SW body
57.0
57.0
mm
Weight
1.42000
1.42000
kg
Pressure
500
500
bar
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型