??
Catalog navigation
CAD模型選擇
可提供的產品: 20
HELP_VARIABLE
Company
Nitrogen Springs
Description
AR/C 5 - ISO forces, reduced height
Bill of material
AR/C5-125.3
-
Stroke
mm
Total length
mm
Minimum length
mm
Reserves stroke
2 mm
Diameter
45 mm
Rod Diameter
20 mm
Pressure
bar
Pressione minima
20 bar
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
Fixing
Initial force
daN
Isothermal end force
daN
Polytropische Endfestigkeit
daN
Volume
Surface
3.14 cm2
Maximum speed
1.8 m/s
Weight
Kg
Temperature max
80 m/s
Temperature min
0 m/s
Previews
3D
尺寸
2D
下載CAD模型