LD301KF015TX
Anderson-Negele Europe-Asia
Weighing systems
Powered by
CAD模型選擇
{negele/wagesysteme/ld3_asmtab.prj},{NB=LD301KF015TX (0)},{TYP=LD3},{LR=01K},{OT=F},{CL=015T},{FINISH=X Brushed Finish},{ACC=},{H=0.00},{PPATH=ld3_parts/ld3_asmtpl.prj},{TXT1=0.625\" [16mm] X 1.00\" [25.4mm] FOR 3/8\" [10mm] OR 7/16\" [12mm] BOLT},{TXT2=3/4\"-16 UNF BLIND TAPPED HOLE 0.55\" [14mm] DEEP},{TXT3=(bis zu 4.22“ [107.2mm])},{TXT4=PLATE ALLOWS FOR 3° OF ANGULAR MISALIGNMENT},{TXT5=LEVELING NUT},{TXT6=JAM NUT},{TXT7=LOAD DISC LD3 TRANSDUCER},{TXT8=LD3 TRANSDUCER},{TXT9=LEVELING BASE ADAPTER PLATE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Anderson-Negele Europe-Asia
描述
Load Disc LD3
明细表
LD301KF015TX
Type
LD3
Load rated
01K 454 kg (1.000 lb)
02K 907 kg (2.000 lb)
03K 1.361 kg (3.000 lb)
05K 2.268 kg (5.000 lb)
07K 3.402 kg (7.500 lb)
10K 4.536 kg (10.000 lb)
15K 6.804 kg (15.000 lb)
20K 9.072 kg (20.000 lb)
25K 11.340 kg (25.000 lb)
01K 454 kg (1.000 lb)
02K 907 kg (2.000 lb)
03K 1.361 kg (3.000 lb)
05K 2.268 kg (5.000 lb)
07K 3.402 kg (7.500 lb)
10K 4.536 kg (10.000 lb)
15K 6.804 kg (15.000 lb)
20K 9.072 kg (20.000 lb)
25K 11.340 kg (25.000 lb)
Operating temperature
F Mid-Range Temperature, 10 °C to 66 °C (50 °F to 150 °F)
X Standard Temperature, -18 °C to 38 °C (0 °F to 100 °F)
F Mid-Range Temperature, 10 °C to 66 °C (50 °F to 150 °F)
X Standard Temperature, -18 °C to 38 °C (0 °F to 100 °F)
Cable Length
015T 4.57 m (15 ft) - Operating Temp F
025T 7.62 m (25 ft) - Operating Temp F
050T 15.24 m (50 ft) - Operating Temp F
100T 30.48 m (100 ft) - Operating Temp F
015T 4.57 m (15 ft) - Operating Temp F
025T 7.62 m (25 ft) - Operating Temp F
050T 15.24 m (50 ft) - Operating Temp F
100T 30.48 m (100 ft) - Operating Temp F
Finish
X Brushed Finish
Accessories
Without accessories
LT3 Leveling Top Adapter Plate
UA3 Universal Top Adapter Plate
LB3 Leveling Base Plate
Without accessories
LT3 Leveling Top Adapter Plate
UA3 Universal Top Adapter Plate
LB3 Leveling Base Plate
H
英寸
Previews
3D
2D
下載CAD模型
生成CAD模型