??
Catalog navigation
CADモデル選択
選択可能な製品数: 76
HELP_VARIABLE
会社名
NBK (鍋屋バイテック会社)
説明
MBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opened with pressure
部品表
MBPS3014ES1
item number clamping element
Bestellnummer Distanzplatte
with/without Seals
without
availability
standard
data sheet
PDF data sheet
installation instructions
PDF installation instructions
description
PDF description
guide rail manufacturer
type of guide rail
size
type of carriage
fixing power
N
min. Betriebsdruck
4.5 bar
max. operating pressure
6.5 bar
installation way
Clamping width
mm
fastening surface/rail base
mm
fastening surface/rail base without adapting plate
mm
Dicke Distanzplatte
mm
width
mm
max. length
mm
max. length
mm
clearance
mm
casing height
mm
fixing holes/width
mm
cap position
mm
cap length
mm
length of casing
mm
fixing holes/length
mm
fastening screw thread
air connection
cap diameter
mm
cap diameter
mm
air connection horizontal
mm
air connection vertical
mm
depth of fastening screw thread
mm
cap position
mm
Entlüftung horizontal
Entlüftung vertikal
mm
プレビュー
3D
情報
2D
ダウンロード(CADデータ)