??
Catalog navigation
Селекция на CAD модел
Налични продукти: 56
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LBPS passive pneumatic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
LBPS3502BS2-A
item number clamping element
Bestellnummer Distanzplatte
availability
standard
data sheet
PDF data sheet
installation instructions
PDF installation instructions
description
PDF description
rail manufacturer
type of Rail
size
type of Carriage
Schienenabdeckband einsetzbar
fixing power
N
min. Betriebsdruck
5.5 bar
max. operating pressure
6.5 bar
installation way
Clamping width
mm
height (guide rail manufacturer)
mm
fastening surface/rail base
mm
Dicke Distanzplatte
mm
width
mm
fastening screw offset
mm
length
mm
max. length
mm
position of mounting holes
mm
fastening screw offset
mm
Luftanschluss oben LKPS Position
mm
clearance
mm
casing height
mm
fastening screw thread
air connection / air filter
Luftanschluss / Anspiegelung O-Ring
depth of the fastening screw thread
mm
Initiatornut Position LKPS
mm
Initiatornut Position LKPS
mm
Initiatornut Tiefe LKPS
mm
Sitztiefe Schraube Groesse 15 LKP und LKPS
air connection / air filter
mm
air connection
mm
air filter
mm
Luftanschluss vorne LKP
mm
Luftanschluss vorne LKP
mm
mm
6.000 mm
mm
6.000 mm
mm
4.000 mm
mm
1.000 mm
mm
4.000 mm
mm
0.500 mm
mm
38.000 mm
mm
10.000 mm
mm
20.000 mm
mm
0.100 mm
Previews
3D
Размер
2D
Сваляне на CAD модели