??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 79
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LBHS passive hydraulic clamping and braking element with spring-loaded energy storage - opening with pressure
Bill of material
LBHS3505BS2
availability
standard
item number
item number adapting plate
overall length
mm
length of casing
mm
hydraulic connection
mm
with/without seals
size
rail manufacturer
,",","
type of Rail
,",","
type of Carriage
fixing power
N
opening pressure min.
120 bar
max. operating pressure
130 bar
installation way
from front
Clamping width
mm
fastening surface/rail base
mm
fastening surface/rail base
mm
thickness of adapting plate
mm
width
mm
clearance
mm
casing height
mm
data sheet
PDF data sheet
installation instructions
PDF installation instructions
fixing holes/width
mm
mounting holes/length
mm
mounting holes/length
mm
hydraulic connection
accessories
counterbore hydraulic connection
incl. cutting ring + O-ring
fastening screw thread
depth of the fastening screw thread
mm
hydraulic connection vertical
mm
hydraulic connection horizontal
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen