??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP USA
Description
K2091 - Teleskopschienen Stahl für Seitenmontage, Überauszug, Tragkraft bis 68 kg
Bill of material
K2091.0457
Bestellnummer
Manufacturers article number
mm
Material
Stahl
Abstand
mm
Enter value for BX
Abstand
mm
cm
inch
ft
Hub
mm
Enter value for S
Hub
mm
cm
inch
ft
Abstand
16 mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Breite
12.7 mm
Höhe
50.8 mm
Länge
mm
Tragkraft pro Paar 10.000 zy.
kg
Gewicht ca.
kg
Montage
Montage seitlich
Produkttyp
Standard
Verpackungsart
1 Stück = 1 Paar
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
83024230
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models