??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
Heat Treated Ground Helical Racks (ZSTD)
Bill of material
ZSTD3-2000RJ
Catalog No.
Module
Number of teeth
Hand of thread
R
Shape
RDR
Total length
mm
A2
mm
Face width
mm
Height
mm
Height to pitch line
mm
CX
mm
Mounting hole dimensions
mm
Mounting hole dimensions
mm
Mounting hole dimensions
mm
Mounting hole dimensions
125 mm
No. of mounting holes
Mounting screw size
mm
Counterbore depth
mm
Counterbore diameter
mm
Counterbore diameter
mm
Tooth on/off
Anteprime
3D
Dimensione
2D
Download modelli CAD