??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Kabelschlepp
Description
S/SX 2500 - Steel Carriers
Bill of material
S2500-218-LG-365-St-2250 FA/MA
Article number
S2500-218-LG-365-St-2250 FA/MA
Series
S2500
Installation variants
Inner link width
mm
Enter value for BI
Inner link width
mm
cm
inch
ft
Outer link width
250 mm
Inner height
180 mm
Outer link height
220 mm
Chain length
2250 mm
Stay variant
Bending radii
mm
Travel length
mm
Enter value for LS
Travel length
mm
cm
inch
ft
Fixed point offset
mm
Enter value for LV
Fixed point offset
mm
cm
inch
ft
Position moving point
mm
Enter value for ESP
Position moving point
mm
cm
inch
ft
Fixed point connector
Driver connector
Height
1060 mm
Pitch
250 mm
Stay width
218
Material
Info PDF
PDF Catalog
Website
HTML
Previews
3D
尺寸
2D
下載CAD模型