??
Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
Gressel
Description
C3 - Centric vice for small workpieces
Bill of material
CGM.070.002.01+CGA.070.001.01
Order No.
Type
Katalog PDF
Download PDF
Jaw Type
Position
mm
Enter value for SPANNBEREICH
Position
mm
cm
inch
ft
A
70 mm
A1
45 mm
B
mm
C
20 mm
D
22 mm
E
42 mm
F
3 mm
G
mm
H
3 mm
Weight
kg
Previews
3D
2D
Baixar modelos em CAD