??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 36
HELP_VARIABLE
Company
Giroud
Description
Type 75 - Standards modules precision tables
Bill of material
Giroud TYPE 75 - 75.0.1 VN 0/D
Type
Choice of vernier
Locking
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
Locking orientation
Width
75 mm
Length fixed part
mm
Length movable part
mm
Thickness
32 mm
Total length
mm
Anteprime
3D
Dimensione
2D
Download modelli CAD