??
Catalog navigation
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
Flexicon
Description
HSP-EXD - EXD Stop Plug Fittings – Hex Head
Bill of material
B-M25-HSP-EXD
Order number
Colour
Self colour
Description
Metric Thread
Thread
Length
15 mm
Diameter
mm
Wrench Size
mm
Length
9 mm
Material
Nickel Plated Brass
INFO
HTML (online)
プレビュー
3D
情報
2D
ダウンロード(CADデータ)