??
Catalog navigation
Селекция на CAD модел
Налични продукти: 13
HELP_VARIABLE
Company
Chinese Manufacturers
Description
LBGF - Ball Guide Post Sets(Fixed Stopper Type)
Bill of material
LBGF-25-140-A-S
DD
mm
DD1
mm
AA
mm
BB
mm
H
mm
H1
mm
T
20 mm
MM
mm
S
mm
A
mm
B
mm
D
mm
Mounting Bolts
L of LBGMP
mm
dia.e of LBGMP
8 mm
Dowel Pins(for LBGMP)
LDE8X30 mm
Optional code(S)
M4
Optional code(S)
Post Pin Length(L)
mm
order number
Previews
3D
Размер
2D
Сваляне на CAD модели