??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Caster Concepts
Description
Phenolic Resin - Wheels
Bill of material
05201-30-12
Reference Number
05201-30-12
Capacity (Varies w/ Options Below)
1000 lbs.
Series
Phenolic Resin
Dia.
Inch
Width
Inch
Hub Length
Inch
Bore
Inch
Bearing
Material
Wt.
2.25 lb.
Previews
3D
尺寸
2D
下載CAD模型