??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Caster Concepts
Description
High Profile Poly - Wheels
Bill of material
04202-65-08
Reference Number
04202-65-08
Capacity (Varies w/ Options Below)
900 lbs.
Series
High Profile Poly
Dia.
INCH
Width
INCH
Hub Length
INCH
Bore
INCH
Bearing
Ball Bearing
Material
Wt.
3.00 lb.
Previews
3D
Размер
2D
Сваляне на CAD модели