??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Caster Concepts
Description
Forged Steel - Wheels
Bill of material
04100-20-19
Reference Number
04100-20-19
Capacity (Varies w/ Options Below)
1400 lbs.
Series
Forged Steel
Dia.
Zoll
Width
Zoll
Material
Hub Length
Zoll
HUB
2.188 Zoll
Bore
Zoll
Bearing
Less Bearing
Wt.
3.25 lb.
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen