??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Boteco
Description
J185 CIN - STEEL AND STAINLESS STEEL EXTENDED CATCH PLATE FOR ADJUSTABLE TOGGLE LATCH
Bill of material
J185065.FZ16CIN
Art.
J185065.FZ16CIN
H
16.5 mm
L
85 mm
A
18 mm
e
13.5 mm
f
29 mm
g
32.5 mm
d1
7 mm
execution S
3 mm
Weight
40 g
Previews
3D
Dimenze
2D
Stáhnout CAD model