??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Boteco
Description
B221 - FIXED HANDLE WITH NUT
Bill of material
B221132.TM0801
Art.
B221132.TM0801
L
198 mm
I
132 mm
B
34 mm
H
48 mm
h1
29 mm
h2
12.5 mm
d1
M8
Weight
107 g
F1
6785 N
F2
3400 N
Previews
3D
Boyut
2D
CAD modeli indir