您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
HR3-96in.(1.526AW1000RW26AW1000IW)
All Weather Insulated Panels
insulated_roof_panels
Powered by
CAD模型選擇
{awip/insulated_roof_panels/hr3.prj},{NB=HR3-96in.(1.526AW1000RW26AW1000IW)(400)},{PR=High Rib},{PROFILE=HR3},{W=40},{LODLEVEL=400},{L=96.000},{O=Vertical},{T=1.5},{CT=PIR},{APP=Commercial and Industrial, Cold Storage},{MAT=G90 Galvanized / AZ50 Aluminum-Zinc},{PREX=1-3/8″ Deep Trapezoidal Ribs 20″ o.c.},{EG=26},{TEXEX=Smooth},{EC=AW1000},{COL=RW},{PRIN=Mesa},{IG=26},{TEXIN=Standard Embossed},{IC=AW1000},{COLIN=IW}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
All Weather Insulated Panels
Description
HR3 - High Rib 3
Bill of material
HR3-96in.(1.526AW1000RW26AW1000IW)
Profile
High Rib
Product Range
HR3
Panel Width
40
Inch
LOD Level
400
200
400
200
Panel Length
Inch
Overall Length
8' ft.
Orientation
Vertical
Panel Thickness
1.5
2.5
4
5
6
1.5
2.5
4
5
6
Inch
Core Type
PIR
R value (75 degF mean)
11.79
(F*ft2*h) / BTU
U value/ Thermal Transmittance
0.085
BTU / (F*ft2*h)
Panel Application
Commercial and Industrial, Cold Storage
Materials
G90 Galvanized / AZ50 Aluminum-Zinc
Exterior Profile
1-3/8″ Deep Trapezoidal Ribs 20″ o.c.
Exterior Gauge
26ga
24ga
22ga
26ga
24ga
22ga
Exterior Texture
Smooth
Exterior Finish
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
Exterior Color
Regal White
Sandstone
Surrey Beige
Royal Blue
Natural Green
Pearl Gray
Warm White
Slate Gray
Evergreen
Slate Blue
Colonial Red
Weathered Copper
Regal White
Sandstone
Surrey Beige
Royal Blue
Natural Green
Pearl Gray
Warm White
Slate Gray
Evergreen
Slate Blue
Colonial Red
Weathered Copper
Interior Profile
Mesa
Interior Gauge
26ga
24ga
22ga
26ga
24ga
22ga
Interior Texture
Standard Embossed
Interior Finish
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
AW1000 (PVDF)
AW500 (SMP)
AW750 (PVC)
AW100 (Polyester)
AW1500 (PVDF)
AW2000 (PVDF)
AW3000 (PVDF)
AW4000 (PVDF)
Interior Color
Imperial White
Imperial White
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型