您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
35921 DN 32/PN 40 metal disc- 15161700027
ARI-Armaturen
ARI-Sicherheitsventile DIN EN
Powered by
CAD模型選擇
{ari_armaturen/ari-sicherheitsventile-din-en/ari-safe-din-en_tab.prj},{NB=35921 DN 32/PN 40 metal disc- 15161700027},{CADKEY=c000000863},{ARTIKELCODE=359210032G1},{PRODUKTKEY=15161700027},{NOTIZFIGUR=35921},{NENNWEITE=DN 32},{DRUCKSTUFE=PN 40},{WERKSTOFF=1.0619+N},{ANSCHLUSS=flange},{FORM=Angle pattern},{DRUCKBEREICH=> 22,00 - 30,00 bar},{KEGELART=metal disc},{AUSFUEHRUNG=closed bonnet/ closed lifting device},{FALTENBALG=without},{PRODUKTBEREICH=Safety valves},{PRODUKTBR=920},{BESCHREIBUNG1=ARI-SAFE P},{BESCHREIBUNG2=Standard safety valve with flanges - closed bonnet - closed lifting device - acc. to VdTÜV sheet 100, AD2000-A2 and EN ISO 4126-1},{DATENBLATT=900005},{PPATH=br920/br920_assemblys/921_tpl.prj},{DN=32.000},{PN=40.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5273
HELP_VARIABLE
Company
ARI-Armaturen
Description
Series 900, 920, 940, 950, 960 - ARI-Safety valves DIN EN
Bill of material
35921 DN 32/PN 40 metal disc- 15161700027
CADKEY
c000000863
c000000863
Article
359210032G1
359210032G1
Productkey
15161700027
15161700027
Figure
35921
35921
DN
DN 32
DN 32
PN
PN 40
PN 40
Material
1.0619+N
1.0619+N
Connection
flange
flange
Form
Angle pattern
DRUCKBEREICH
> 22,00 - 30,00 bar
> 22,00 - 30,00 bar
Plug variant
metal disc
version
closed bonnet/ closed lifting device
closed bonnet/ closed lifting device
bellows seal
without
Product range
Safety valves
Series
920
920
DESC1
ARI-SAFE P
ARI-SAFE P
DESC2
Standard safety valve with flanges - closed bonnet - closed lifting device - acc. to VdTÜV sheet 100, AD2000-A2 and EN ISO 4126-1
Standard safety valve with flanges - closed bonnet - closed lifting device - acc. to VdTÜV sheet 100, AD2000-A2 and EN ISO 4126-1
Data sheet
900005
Previews
3D
2D
下載CAD模型
生成CAD模型