??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1500CC - AMF-Cleaner
Bill of material
17558
Order No.
17558
Insertion depth
40 mm
LXBXH
270x230x70 mm
Weight
1637 g
Customs tariff number
84663000
European Article Number
4020772017552
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
尺寸
2D
下載CAD模型