??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-D02 - Pressure switch, pneumatic
Bill of material
564140
Order No.
564140
Operating pressure
1 - 16 bar
Ingress protection
IP67
B
30 mm
B1
20 mm
Diameter
5.2 mm
Thread
M12x1
Thread
G1/4
H
31 mm
H1
54 mm
L
81 mm
L1
17 mm
Weight
295 g
Customs tariff number
90262080
European Article Number
4020772250102
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Anteprime
3D
Dimensione
2D
Download modelli CAD