??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-05 - Tube male stud coupling
Bill of material
175323
Order No.
175323
Article No.
6994-05
catalog sheet
PDF
Model
heavy-duty
Operating pressure
630 bar
L
12 mm
Thread
G1/4 INCH
SW
19 mm
Weight
55 g
Customs tariff number
73079910
European Article Number
4020772175320
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
Previews
3D
Размер
2D
Сваляне на CAD модели