카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
374728
AMF - ANDREAS MAIER Fellbach
Single- and multiple clamping systems
Chain Clamping Set
Powered by
CAD모델 선택
{amf/emsp/1106_sp/amf6540g_assmtab.prj},{NB=AMF374728_0},{BESTNR=374728},{GR=16},{NUT=18, 20, 22, 24},{G=16},{S1HUB=0.0},{S1=36.0},{SPK=40},{GEW=1235},{A=37},{B=44},{C=25},{E1=64},{F1=29},{H1MIN=110},{H1MAX=146.0},{CTN=82057000},{EAN=4020772374723},{PPATH=amf6540g_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6540G - Counter catch
Bill of material
374728
Order No.
374728
374728
Size
16
16
for T-Slot
18, 20, 22, 24
18, 20, 22, 24
Thread
16
16
mm
S1HUB
mm
값 입력 S1HUB
mm
cm
inch
ft
확인
Stroke
36.0
36.0
mm
max. possible clamping force
40
40
kN
Weight
1235
1235
g
A
37
37
mm
B
44
44
mm
C
25
25
mm
E1
64
64
mm
F1
29
29
mm
H1MIN
110
110
mm
H1MAX
146.0
146.0
mm
Customs tariff number
82057000
82057000
European Article Number
4020772374723
4020772374723
Information present
yes
SVHC-substance over 0,1%
no
Validation date
14.06.2023
Information RoHs
yes
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성