??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Air Logic
Description
Normally Closed Check Valves with Swivel Fittings
Bill of material
F28044051S5
Preview
Product ID
F28044051S5
Manufacturer Part Number
F28044051S5
Product Name
Normally Closed Check Valves with Swivel Fittings - F28044051S5
Product Long Description
Check valves will prevent flow in one direction and facilitate flow in the opposite direction. Check valves are sometimes called non-return valves. Normally Closed check valves with swivel fittings have a ball and spring combination that will open once the pressure differential is greater than the spring force. The pressure differential that a normally closed check valve opens is called the "Cracking Pressure" Air Logic's normally check valves with swivel fittings have configurable fittings, O-rings, and cracking pressures.
Part Number Description
Ball and Spring Check Valve, 1/8" Barb Swivel fittings, Normally Closed, 1psi Crack Pressure
tubing inside diameter id in
1/8
connection type
Barbed
typical tube retention pressure bar
8.6
typical tube retention pressure psi
125
maximum pressure bar
8.6
maximum pressure psi
125
recommended system filtration um
5
installation method
Push-In
cracking pressure psi
1
Previews
3D
2D
下載CAD模型