??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
3P Technik
Description
3P Hydrosystem 1500 - 3P Hydrosystem 1500 - single manhole
Bill of material
3100520
description
Technical filter system for discharge into surface water and groundwater
designation
for installation in a concrete manhole
1500 mm
weight with concrete manhole
kg
weight without concrete manhole
kg
Connection
250 mm
Level of Geometry
Article number
maximum hydraulic performance treatment system
l/s
for interpretation to DWA-A 102
Treatment of surfaces, including Cat. III
Connectable surface full-flow treatment in accordance with approval
material without concrete manhole
PE
material with concrete manhole
PE / Concrete
Tender specification
is available
Connection 1 description/medium
rainwater
Connection 1 direction
inlet / drain
Tender text
is available
alternative designations
Filter system / Filter system / DWA-A 102 / DIBt / LFU / Hydrodynamic separator / Infiltration
functional principle & service
functional principle & service
Previews
3D
Wymiar
2D
Pobierz modele CAD