??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® Series 22 Metric - WC Branham - Gearbox
Bill of material
IAS222:1LHA20B20
Part No.
Product
Ratio
2:1
Rotation
A-Bore Shaft Dia.
mm
A-Bore Key Size
mm
B-Bore Shaft Dia.
20 mm
B-Bore Key Size
6 mm
Mounting
Previews
3D
Dimension
2D
Download CAD models