??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9799-77.03 - Quickbox Maxi sound insulation box 3x1
Bill of material
9799-77.03
Art. No.
9799-77.03
E number
372632309
Designation
Quickbox Maxi sound insulation box 3x1, Ø83mm,for sound insulation walls class A*, 205 x 83 x 73.5 mm
Level of details
Data sheet
HTML (Online)
Infotext
Quickbox Maxi sound insulation boxes for cavity wall installation Length x Width x Depth: 205 x 83 x 73.5 mm Made of TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Conduit entries M25: 2x combination: 3x1 Art. No.: 9799-77.03 / E No 372 632 309
Material
TPE,PC/ABS
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Combination
3x1
Cut hole Ø
83 mm
Conduit entries up to M25
2 mm
Length
205 mm
Width
83 mm
Depth
73.5 mm
Individual net weight
231.18 g
Single volume
1.467 l
EAN code
7611614276892
Previews
3D
Dimension
2D
Download CAD models