??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9798-77.04 - SOUND INSULATION BOX
Bill of material
9798-77.04
Art. No.
9798-77.04
E number
372630049
Designation
Quickbox sound insulation - 2x2, cavity wall box for Swiss accessories, 145 x 145 x 50 mm
Level of details
Data sheet
HTML (Online)
Infotext
Quickbox sound insulation boxes for cavity wall installation Length x Width x Depth: 145 x 145x 50 mm Made of TPE, PC/ ABS, halogen-free Cut hole Ø: 83mm Combination: 2x2 Art. No.: 9798-77.04 / E No 372 630 049
Material
TPE, PC / ABS
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Combination
2x2
Drill Ø
83 mm
Length
145 mm
Width
145 mm
Depth
50 mm
Individual net weight
201.6 g
Single volume
2.52 l
EAN code
7611614243788
Previews
3D
Dimension
2D
Download CAD models