??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9498-77.02 - Fire-protection box HWD 90 for Swiss accessories
Bill of material
9498-77.02
Art. No.
9498-77.02
E number
155013029
Designation
Quickbox HWD 90, 2x1, ø83mm, cavity wall box for installat. in fire walls F30-F90
Level of details
Infotext
Quickbox HWD 90 For El 30-90 fire protection walls Length x Width x Depth: 205 x 83 x 50 mm Made of IG, PC/ABS, halogen-free, VKD approval 21042 Cut hole Ø: 83mm Combination: 2x1 Art. No.: 9498-77.02 / E No 155 013 029
Material
IG, PC / ABS
Properties
Halogen-free
Glow wire test
850°C according to EN 60695-2-11
Combination
2x1
Cut hole Ø
83 mm
Length
145 mm
Width
83 mm
Depth
50 mm
VKF approval
21042
Individual net weight
129.2 g
Single volume
0.95 l
EAN code
7611614240664
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models