??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9280-78 - O-range ECON® Data one-gang connection box
Bill of material
9280-78
Order number
9280-78
EAN-Code
4013456550858
Type
Geräte-Anschlussdose O-range ECON® Data
Level of Details
For panel thickness
7 - 40 mm
Depth
74 mm
Cut hole Ø
68 mm
Conduit entries up to Ø 25 mm
2
Cable entries 3 x 1.5 mm²
2
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
1
Entries for communication cables
6
Data Sheet
HTML (Online)
Infotext
With the new O-range ECON® Data one-gang connection box, KAISER offers unprecedented ease of installation for the fitting and connection of communication and network connection boxes. The innovative cable entries for data and network cables are positioned in such a way that it is very easy to maintain the bending radii specified by the cable manufacturer. This prevents kinks in the cable, and ensures optimal data transfer. Whether you are fitting a network connection box or a Keystone module, the new O-range ECON® Data always provides optimal cable routing. · Innovative cable entries prevent kinks in the cables · 4 screw domes for maximum flexibility when fixing accessories · Toolless cable and conduit entry · Complete mounting and installation with just one screw drive · combinable with all O-range® programme applications
Previews
3D
Dimension
2D
Download CAD models