??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9273-77 - Junction box Ø 120 mm O-range ECON®
Bill of material
9273-77
Order number
9273-77
EAN-Code
4013456548794
Designation
Junction box Ø 120 mm O-range ECON®
Level of Details
For panel thickness
7 - 40 mm
Depth
65 mm
Cut hole Ø
120 mm
Tube entries up to M25
6
Cable entries 5 x 2.5 mm² or 7 x 1.5 mm²
4
Cable entries 3 x 2.5 mm² or 5 x 1.5 mm²
6
Cable entries 3 x 1.5 mm²
6
Data Sheet
HTML (Online)
Infotext
Air-tight Ø 120 mm junction box with ECON® technology for an energy-efficient electrical installation in accordance with EnEV. Extremely easy fitting thanks to toolless cable and conduit entry. The sealing membranes guarantee permanent air-tightness and at the same time retention of the cable or conduit. The large box volume provides plenty of installation space for various cable connections. · Installation in Ø 120 mm cut hole · Elastic sealing membrane for guaranteed air-tightness · Tool-free cable and conduit entry
Previews
3D
Dimension
2D
Download CAD models