??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9266-22 - O-range ECON® conduit one-gang junction box
Bill of material
9266-22
Order number
9266-22
EAN-Code
4013456548725
Type
O-range ECON® conduit one-gang junction box
Level of Details
For panel thickness
7 - 40 mm
Depth
62 mm
Cut hole Ø
68 mm
Device screws
2
Tube entries up to M20
2 mm
Tube entries up to M25
2
Support connectors for each package
7
Data Sheet
HTML (Online)
Infotext
Air-tight one-gang junction box with ECON® technology especially for installation with electrical installation conduit. The box is VDE-certified and suitable for energy-efficient electrical installation acc. to EnEV. 4 entries are optimal for continuous conduit installation e.g. in prefabricated house construction or with data networks. Extremely easy fitting thanks to toolless conduit insertion with opening tab. The sealing membrane guarantees permanent air-tightness and at the same time retention of the conduit. · Installation in Ø 68 mm cut hole · Elastic sealing membrane for guaranteed air-tightness · Toolless conduit entry · Can be combined with support connectors, air-tight and fully-insulated
Previews
3D
Dimension
2D
Download CAD models