??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9069-75 - One-gang box sound insulation 68 halogen-free
Bill of material
9069-75
Art. No.
9069-75
Designation
Cavity wall, one-gang box, sound insulation, Ø 68 mm, halogen-free
Level of details
Depth
49 mm
Cut hole Ø
68 mm
for panel thickness up to
40 mm
Cable entries up to Ø 11.5 mm
4
Conduit entries up to M25
2
Support connectors per PU
5
Individual net weight
32.5 g
Single volume
0.449 l
EAN code
4013456547933
Data sheet
HTML (Online)
Infotext
Plastic cavity wall one-gang junction box acc. to DIN VDE 0606-1 and DIN 49073, with sound-absorbing haptic and additional external component in the base of the box and device screws, device screw spacing 60 mm, for sound insulation walls up to 69 dB protection class IP 30 acc. to DIN EN 60529, depth 49 mm, halogen-free, combinable up to 5-way combinations with each other and with one-gang junction box sound insulation 68 cavity wall, 2 cable entries each 3 x 1.5 mm² and 2 cable entries 5 x 1.5 mm² and 3 x 2.5 mm² and for communication cables, 2 conduit entries up to M25 for panel thicknesses up to 40 mm, cut hole Ø 68 mm, Manufacturer / Type Kaiser 9069-75
Previews
3D
Dimension
2D
Download CAD models