??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
9059-44 - Air-tight sleeves for cables
Bill of material
9059-44
Order number
9059-44
EAN-Code
4013456535367
Designation
Air-tight sleeves for cables
Level of Details
Number of cables/conduits
1 ST
Diameter of cable / pipe
4 - 8 mm
Length
150 mm
Width
150 mm
Height
30 mm
Data Sheet
HTML (Online)
Infotext
Air-tight sleeve for sealing conduit and cable entries in the interior of air-tight building shells.· extremely strong adhesion· For guaranteed air-tight feed-throughs, especially in the attic· 10 types for different conduit and cable diameters· Suitable for moisture barrier foils, sarking membranes, OSB boards *
Previews
3D
Dimension
2D
Download CAD models