??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Hugro
Description
SKINTOP® HYGIENIC
Bill of material
HUGRO 153.1709.HC
Article number
Artikel-Bezeichnung
Thread
Width across flats
Diameter
mm
Diameter
mm
Length
mm
Length
mm
Klemmbereich min
mm
Klemmbereich max
mm
Cable
mm
Enter value for F
Cable
mm
cm
inch
ft
Verpackung
5 St
Material
Stainless steel
Cable gland material
CRNI1.4404
Cable gland temperature range of
-20
Cable gland temperature range of
100
Cable gland Degree of protection / tightness
IP 68 - 10 bar / IP 69K
Customs tariff number
73269098
Weight per piece
kg
Previews
3D
Dimension
2D
Download CAD models