??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
HDS2 - Configurator
Bill of material
1xAU6425WCW+2xCHSS25L1000NKC43D57+HB25WL1005+CD+25WCWMounting BeamCD
Order number
1xAU6425WCW+2xCHSS25L1000NKC43D57+HB25WL1005+CD+25W
Preview
Carriages per Slide
1
Assembly type
Carriage Material
Bearing Size
mm
Slide Size
25 mm
Carriage Width/Beam Type
Rack Module
Lubrication options
Lubrication Pinion
Slide grade
Slide Type
Single Sided
Slide Size
25 mm
Nominal Slide Length
mm
Enter value for SL
Nominal Slide Length
mm
cm
inch
ft
Non-Keyway Version
Slide Rack Option
-
Left Hand End Hole Spacing
mm
Enter value for C
Left Hand End Hole Spacing
mm
cm
inch
ft
C Dimension validation
Information
OK
Right Hand End Hole Spacing
57.0 mm
D Dimension validation
Information
Refer to HepcoMotion
Mounting Beam or Backplate
Backplate Type when used with HSD25
End Holes Tapped
End Cover Fitted
Nominal Beam length
1000 mm
Slide mounting positions
Tapped end holes
Buffer Units Quantity
To fit beam and orientation
25W
Belt return Slot
Product link
Website
Previews
3D
2D
Download CAD models