??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HepcoMotion
Description
GV3 Configurator
Bill of material
1 x AU1213L75LBN + 1 x NMS12L86P1C
Order number
1 x AU1213L75LBN + 1 x NMS12L86P1C
Preview
Carriages per Slide
Assembly type
Assembled unit
Carriage Type
Slide Size
mm
Bearing Size
mm
Carriage Type
Carriage Length
75 mm
Removable Carriage
Lubricator
Bearing Type
Seal Type
Controlled Height
Double Edge Slide Type
Nominal Slide Length
mm
Enter value for SL
Nominal Slide Length
mm
cm
inch
ft
Slide grade
Locking Device
With Rack
Fixing Hole Style
Left Hand End Hole Spacing
mm
Enter value for C
Left Hand End Hole Spacing
mm
cm
inch
ft
C Dimension validation
Information
OK
Right Hand End Hole Spacing
20.5 mm
D Dimension validation
Information
OK
Product link
Website
Previews
3D
Dimension
2D
Download CAD models