??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
DP Pumps
Description
Hydro-Unit Base Line - Pressure booster system
Bill of material
HU BL 4B
Component size
Design concept
Type of frequency inverter
Number of pumps
Installation type
Suction condition
Connection position inlet
Connection position outlet
Type of controller
Type of VFD
Nominal diameter inlet
Nominal diameter outlet
Nominal pressure inlet
Number of stages
No. of reduced stages
Number of stages
Drive standard
Type of motor enclosure
Motor construction type
Motor rated speed
No. of motor poles
Motor size
Efficiency class
Rated power
Type series motor manufacturer
System power supply
3x400V
Pump drive
Previews
3D
Dimension
2D
Download CAD models