??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
CSF Inox
Description
AS - Self-priming pumps
Bill of material
AS 50-4-3/B_.______
Motor type
IEC
Pump size
Pole number
4
Motor frequency
Hz
Number of revolutions
1450 rpm
Engine power
kW
Material structure
AISI 316L-1.4409-CF3M
Connection type
Inlet
mm
Outlet
mm
Foot
Shroud
Drainage
Previews
3D
Dimension
2D
Download CAD models